Matching Products
Matching Products NEW
Numer Katalogowy: 33 01 CAB 0001
FO 9/125 IV(ZN)HH
FO 9/125 IV(ZN)HH

Obraz tylko poglądowy. Szczegóły w opisie produktu.

Properties Overview
Kabel FO
Tryb jednomodowy
2x 9 / 125 µm
Polimer bezhalogenowy TM7 (LSZH)
Notatki
Compare
Numer Katalogowy: 33 01 CAB 0001
FO 9/125 IV(ZN)HH
Notatki
Compare
All functionalities, price and availability after sign in.
Dodaj do listy życzeń
Matching Products NEW
Szczegóły Produktu
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable FO cable
  • Description of the cable Singlemode
Version
  • Core structure 2x 9 / 125 µm
Technical characteristics
  • Limiting temperature -20 ... +80 °C storage/transport
  • Cable diameter 3 mm
  • Width of the cable 5 mm
Material properties
  • Material (cable) Halogen free polymer TM7 (LSZH)
  • Colour (cable) Yellow
Specifications and approvals
  • Specifications
    EN 187000
    IEC 60794-2
    IEC 60794-2-10
    ISO/IEC 11801-2
    EN 50173-1
    IEC 60332-1
    IEC 60332-3-24
    IEC 60754-2
    IEC 61034
Commercial data
  • Packaging size 1
  • eCl@ss 27061803 Fiber optic cable
  • UNSPSC 24.0 26121607
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare