Matching Products
Matching Products NEW
Device side / Panel feed through
243
Part number: 09 48 868 6572 075
DualBoot RJ45 FRNC Cat.5e green 7,5m
DualBoot RJ45 FRNC Cat.5e green 7,5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 7.5 m
Notes
Compare
Part number: 09 48 868 6572 075
DualBoot RJ45 FRNC Cat.5e green 7,5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
设备端 / 面板馈通
243
Product Details
Part List
  • Part list details
    Type of cable
    Connector 1
    Connector 2
Identification
  • Category Systemverkabelung
  • Series RJ45
  • Element Kabelkonfektionen
  • Specification beidseitig konfektioniert
  • Connector 1 HARTING DualBoot RJ45
  • Connector 2 HARTING DualBoot RJ45
  • Type of cable Kupferkabel (rund)
Version
  • Cable length 7,5 m
  • Number of cores 8
  • Core structure 4x 2 Twisted Pair
Technical characteristics
  • Transmission characteristics Kat. 5e Klasse D bis 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
    ‌ 1 Gbit/s
  • Limiting temperature ‌0 ... +60 °C
Materialeigenschaften
  • Material (cable) FRNC (LSZH)
  • Colour (cable) grün
  • RoHS konform
  • ELV Status konform
  • China RoHS e
  • REACH Annex XVII Stoffe nicht enthalten
  • REACH ANNEX XIV Stoffe nicht enthalten
  • REACH SVHC Stoffe nicht enthalten
  • California Proposition 65 substances nicht enthalten
Commercial data
  • Packaging size 1
  • Net weight 266,5 g
  • Country of origin Lettland
  • European customs tariff number 85444290
  • GTIN 5713140253926
  • eCl@ss 27060308 Patchkabel Kupfer (Datenkabel)
Documentation
Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare