Matching Products
Matching Products NEW
Contacts
24
Combinables
1
Tools
4
Part number: 09 29 002 3201
DIN Signal M0+2 angled male
DIN Signal M0+2 angled male

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Male connector
Contacts: 2
Angled
PCB fixing: Without fixing flange
Thermoplastic resin, glass-fibre filled
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 29 002 3201
DIN Signal M0+2 angled male
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
24
Combinables
1
Tools
4
Product Details
Identification
  • Category Connectors
  • Series DIN 41612
  • Identification Type M
  • Element Male connector
  • Description of the contact Angled
  • Features Rated current of special contacts: see data sheet of the selected contacts
Version
  • Connection type
    Motherboard to daughtercard
    PCB to cable
  • Number of contacts 2
  • Number of signal contacts 0
  • Number of special contacts 2
  • PCB fixing Without fixing flange
Technical characteristics
  • Contact rows 1
  • Contact spacing (termination side) 10 mm
  • Contact spacing (mating side) 10 mm
  • Rated current Rated current measured at 20 °C, see derating curve for details
  • Clearance distance ≥ 1.2 mm
  • Creepage distance ≥ 1.2 mm
  • Insulation resistance >1012 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Test voltage Ur.m.s. 1 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • Hot plugging No
Material properties
  • Material (insert) Thermoplastic resin, glass-fibre filled
  • Colour (insert) RAL 7032 (pebble grey)
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
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications IEC 60603-2
  • Railway classification F4/I3 acc. to NFF 16-101/102
Commercial data
  • Packaging size 100
  • Net weight 3.5 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140043091
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
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
PCB Multi ECAD Data
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
Connectors DIN 41 612 - Chapter 01
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare