Matching Products
Matching Products NEW
Combinables
18
Accessories
4
Hoods/Housings
2
Part number: 09 45 545 1927
USB 2.0 PFT A plug - A HIFF jack 0,15m
USB 2.0 PFT A plug - A HIFF jack 0,15m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.15 m
Notes
Compare
This product is not orderable anymore. You can use the successor .
Part number: 09 45 545 1927
USB 2.0 PFT A plug - A HIFF jack 0,15m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
18
Accessories
4
Hoods/Housings
2
Product Details
Identification
  • Category System cabling
  • Series USB
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    IP20 USB 2.0
    Type A Connector
  • Connector 2
    HIFF USB 2.0
    Type A Female
  • Type of cable Copper cable (round)
Version
  • Cable length 0.15 m
  • Number of cores 4
  • Core structure
    2x AWG 26/7
    2x AWG 24/11
  • Shielding Shielded
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage 30 V DC
  • Data rate ‌ 480 Mbit/s
  • Insulation resistance > 1.6 x 106 Ω
  • Contact resistance ≤ 30 mΩ
  • Limiting temperature -40 ... +85 °C
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Cable diameter 4.9 mm
  • Test voltage Ur.m.s.
    0.5 kV (contact-contact)
    0.5 kV (contact-ground)
  • Impedance ‌90 Ω ±15 %
Material properties
  • Material (cable) PVC
  • Colour (cable) Black
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
Commercial data
  • Packaging size 1
  • Net weight 40 g
  • Country of origin Germany
  • European customs tariff number 85444290
  • GTIN 5713140263253
  • ETIM EC002599
  • eCl@ss 27060390 Ready-made data cable (unspecified)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Ethernet Portfolio Guide
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare