Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 18 025 7011
SEK CAB FLAT NSH RND AWG28/7 25P 100m
SEK CAB FLAT NSH RND AWG28/7 25P 100m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
AWG 28/7
PVC
Cable length: 100 m
Notes
Compare
This product is not orderable anymore. You can use the successor 09180257008.
Part number: 09 18 025 7011
SEK CAB FLAT NSH RND AWG28/7 25P 100m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Cable length 100 m
  • Number of cores 25
  • Core structure AWG 28/7
  • Shielding Unshielded
Technical characteristics
  • Limiting temperature
    -30 ... +105 °C unmoved
    -20 ... +105 °C moved
  • Conductor resistance @ 20 °C ≤225 Ω/km
  • Signal run time @ 20 °C ≤ 5.25 ns/m
  • Impedance @ 100 MHz ‌75 Ω
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 1
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)