Matching Products
Matching Products NEW
Successor Products
2
Part number: 09 18 010 7011
SEK CAB FLAT NSH RND AWG28/7 10P 100m
SEK CAB FLAT NSH RND AWG28/7 10P 100m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Copper cable (round)
AWG 28/7
PVC
Cable length: 100 m
Notes
Compare
This product is not orderable anymore. You can use the successor 09180107008.
Part number: 09 18 010 7011
SEK CAB FLAT NSH RND AWG28/7 10P 100m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
2
Product Details
Identification
  • Category System cabling
  • Element Bulk cables
  • Specification Not assembled
  • Type of cable Copper cable (round)
Version
  • Cable length 100 m
  • Number of cores 10
  • Core structure AWG 28/7
  • Shielding Unshielded
Technical characteristics
  • Limiting temperature
    -30 ... +105 °C unmoved
    -20 ... +105 °C moved
  • Conductor resistance @ 20 °C ≤225 Ω/km
  • Signal run time @ 20 °C ≤ 5.25 ns/m
  • Impedance @ 100 MHz ‌75 Ω
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Commercial data
  • Packaging size 1
  • Country of origin USA
  • European customs tariff number 85444993
  • GTIN 5713140024373
  • ETIM EC003249
  • eCl@ss 27061801 Data and communication cable (copper)
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare