Matching Products
Matching Products NEW
Combinables
68
Tools
3
Accessories
9
Part number: 09 18 520 5803
SEK-18 SV FE TYPA 20P PLS4
SEK-18 SV FE TYPA 20P PLS4

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Female connector
Rated current: ‌2.5 A
Thermoplastic resin (PBT)
Grey
Contacts: 20
Performance level: NM 30 (S4)
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Notes
Compare
Load in configurator
NEW
Derating tool
Free Sample
Part number: 09 18 520 5803
SEK-18 SV FE TYPA 20P PLS4
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
68
Tools
3
Accessories
9
Product Details
Identification
  • Category Connectors
  • Series SEK
  • Element Female connector
Version
  • Connection type PCB to cable
  • Number of contacts 20
  • Details
    for IDC flat cable 1.27 mm (0.050") pitch
    AWG 28/7 - AWG 26/7
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 2.54 mm
  • Contact spacing (mating side) 1.27 mm
  • Rated current ‌ 2.5 A
  • Insulation resistance >109 Ω
  • Contact resistance ≤ 20 mΩ
  • Limiting temperature -55 ... +125 °C
  • Insertion and withdrawal force ≤ 40 N
  • Performance level NM 30 (S4)
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
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
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
  • Net weight 2.58 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140029514
  • ETIM EC002637
  • eCl@ss 27460202 PCB connector (conductor connection)