Matching Products
Matching Products NEW
Combinables
3
Part number: 09 18 564 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 64P
SEK-18 ACC.STRAIN RELIEF CLAMP FE 64P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief clamp
Size: 64 poles
Notes
Compare
Part number: 09 18 564 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 64P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Strain relief clamp
Version
  • Size 64 poles
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
  • California Proposition 65 substances Antimony trioxide
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 50
  • Net weight 2 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140036307
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)