Matching Products
Matching Products NEW
Combinables
3
Part number: 09 18 550 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 50P
SEK-18 ACC.STRAIN RELIEF CLAMP FE 50P

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Strain relief clamp
Size: 50 poles
Notes
Compare
Part number: 09 18 550 9002
SEK-18 ACC.STRAIN RELIEF CLAMP FE 50P
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
3
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Strain relief clamp
Version
  • Size 50 poles
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
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 1 g
  • Country of origin Switzerland
  • European customs tariff number 85389099
  • GTIN 5713140034686
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)