Matching Products
Matching Products NEW
Part number: 09 18 000 9904
SEK-18 ACC.MA SHORT LOCKING LEVER
SEK-18 ACC.MA SHORT LOCKING LEVER

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Locking latch
Short
Thermoplastic resin (PBT)
Notes
Compare
Free Sample
Part number: 09 18 000 9904
SEK-18 ACC.MA SHORT LOCKING LEVER
Notes
Compare
Free Sample
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Locking latch
  • Description of the accessory Short
Version
  • Details
    Order 2 per male header.
    for use with female connector without strain relief clamp
  • Pack contents Bulk packaging
Material properties
  • Material (accessories) Thermoplastic resin (PBT)
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
  • California Proposition 65 substances Antimony trioxide
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 0.4 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140024120
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)