Matching Products
Matching Products NEW
Part number: 09 18 000 9901
SEK-18 ACC.CODE PIN FEMALE
SEK-18 ACC.CODE PIN FEMALE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding pin
Notes
Compare
Part number: 09 18 000 9901
SEK-18 ACC.CODE PIN FEMALE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series SEK
  • Type of accessory Coding pin
Version
  • Details
    Order 2 pieces for one connector.
    To avoid cross-plugging of adjacent connectors a coding system is required. A coding pin is inserted into the appropriate cavity in the female connector. The corresponding male contact is removed with a special removal tool.
  • Pack contents Part number comprises 6 coding pins
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
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Commercial data
  • Packaging size 100
  • Net weight 3.4 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140024090
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)