Matching Products
Matching Products NEW
Combinables
4
Accessories
1
Part number: 09 14 000 6174
Pneumatic contact male 6,0 mm
Pneumatic contact male 6,0 mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Pneumatic contact
Without shut-off, Straight
Male
Delrin acetal
Notes
Compare
Part number: 09 14 000 6174
Pneumatic contact male 6,0 mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
4
Accessories
1
Product Details
Identification
  • Category Contacts
  • Type of contact Pneumatic contact
  • Description of the contact Without shut-off Straight
Version
  • Gender Male
  • Manufacturing process Turned contacts
Technical characteristics
  • Limiting temperature -40 ... +80 °C
  • Operating pressure ≤ 8 bar
  • Tube inner diameter 6 mm
Material properties
  • Material (contacts) Delrin acetal
  • Material (seal) Buna-N
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
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 10
  • Net weight 1.6 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140018327
  • ETIM EC000796
  • eCl@ss 27440204 Contact for industrial connectors