Matching Products
Matching Products NEW
Successor Products
1
Part number: 15 01 040 4601 040
Micro Card Edge 40pin S4 SMT box
Micro Card Edge 40pin S4 SMT box

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connector
Reflow soldering termination (SMT)
Rated current: ‌1.9 A
Contacts: 40
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Performance level: NM 30 (S4)
Liquid crystal polymer (LCP)
Black
Notes
Compare
This product is not orderable anymore. You can use the successor 15030402001000.
Part number: 15 01 040 4601 040
Micro Card Edge 40pin S4 SMT box
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series Micro Card Edge
  • Element Connector
Version
  • Termination method Reflow soldering termination (SMT)
  • Connection type
    Motherboard to daughtercard
    Mezzanine
  • Number of contacts 40
  • Pack contents Tape & reel
Technical characteristics
  • Contact rows 2
  • Contact spacing (termination side) 0.8 mm
  • Rated current ‌ 1.9 A
  • Clearance distance ‌ 0.6 mm
  • Creepage distance ‌ 0.7 mm
  • Insulation resistance > 5 x 108 Ω
  • Limiting temperature -55 ... +125 °C
  • Insertion force < 25 N
  • Withdrawal force > 12 N
  • Performance level NM 30 (S4)
  • Mating cycles ≥ 200
  • Test voltage Ur.m.s. 0.6 kV
  • Isolation group IIIa (175 ≤ CTI < 400)
  • PCB thickness ‌1.6 mm +0.1 ‌
Material properties
  • Material (insert) Liquid crystal polymer (LCP)
  • Colour (insert) Black
  • Material (contacts) Copper alloy
  • Surface (contacts)
    Noble metal over Ni Mating side
    Sn over Ni Termination side
  • Layer thickness ≥ 0.76 µm
  • Layer thickness ≥ 30 µinch
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Nickel
    Naphthalene
Commercial data
  • Packaging size 1
  • Net weight 21 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140396302
  • ETIM EC002637
  • eCl@ss 27460201 PCB connector (board connector)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 13
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare