Matching Products
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
28
Modules
23
Part number: 09 14 001 3111
Han module adapter, female
Han module adapter, female

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® Gigabit module, Han® Gigabit HMC module, Han® Megabit module, Han® Megabit HMC module, Han® Shielded module
Single module
Adapter module
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Notes
Compare
Part number: 09 14 001 3111
Han module adapter, female
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Tools
1
Hoods/Housings
85
Frames
28
Modules
23
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module
    Han® Gigabit module
    Han® Gigabit HMC module
    Han® Megabit module
    Han® Megabit HMC module
    Han® Shielded module
  • Size of the module Single module
  • Description of the module Adapter module
Version
  • Gender Female
Technical characteristics
  • Insulation resistance >1010 Ω
  • Limiting temperature -40 ... +85 °C
Material properties
  • Material (insert) Polycarbonate (PC)
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
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 4 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140019379
  • ETIM EC002312
  • eCl@ss 27440207 Adapter for industrial connectors (module/contact insert)
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
Selection Guide Han-Modular®
Chapter Han-Eco®
Chapter Han-Modular®
Ethernet Portfolio Guide
Chapter Han® HMC
Industrial Connectors Han®
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare