Matching Products
Matching Products NEW
Combinables
5
Accessories
2
Spare Part
4
Hoods/Housings
142
Frames
1
Part number: 09 12 005 2634
Han Q 5/0 Insert male quick lock 1,5mm²
Han Q 5/0 Insert male quick lock 1,5mm²

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Han-Quick Lock® termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 3 A
Contacts: 5
Conductor cross-section: 0.25 ... 1.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
Part number: 09 12 005 2634
Han Q 5/0 Insert male quick lock 1,5mm²
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
5
Accessories
2
Spare Part
4
Hoods/Housings
142
Frames
1
Product Details
Identification
  • Category Inserts
  • Series Han® Q
  • Identification 5/0
Version
  • Termination method Han-Quick Lock® termination
  • Gender Male
  • Size 3 A
  • Number of contacts 5
  • PE contact Yes
  • Details Black slide
  • Details for stranded wire according to IEC 60228 Class 5
Technical characteristics
  • Conductor cross-section 0.25 ... 1.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage conductor-earth 230 V
  • Rated voltage conductor-conductor 400 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 1 mΩ
  • Stripping length 10 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 17 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140017221
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Instructions
Assembly instructions
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
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare