Matching Products
Matching Products NEW
Inserts
3
Part number: 09 35 002 0431
Han PP V14 cable hood 6,5-9,5mm
Han PP V14 cable hood 6,5-9,5mm

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable to cable housing
Notes
Compare
Part number: 09 35 002 0431
Han PP V14 cable hood 6,5-9,5mm
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Inserts
3
Product Details
Identification
  • Category Accessories
  • Series Han® PushPull (V14)
  • Identification SCRJ
  • Type of hood/housing Cable to cable housing
Technical characteristics
  • Limiting temperature -40 ... +70 °C
  • Cable diameter 6.5 ... 9.5 mm
Material properties
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Specifications and approvals
  • Specifications EN 45545-2
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
Commercial data
  • Packaging size 1
  • Net weight 21.46 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140053649
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
HARTING Device Connectivity - Chapter 02
PushPull Selection Guide
HARTING Device Connectivity
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare