Matching Products
Matching Products NEW
Combinables
2
Tools
1
Hoods/Housings
85
Frames
20
Part number: 09 14 005 2717
Han ES module, cage clamp female (AU)
Han ES module, cage clamp female (AU)

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Han® ES module
Single module
Cage-clamp termination
Female
Contacts: 5
Conductor cross-section: 0.14 ... 2.5 mm²
Rated current: ‌16 A
Polycarbonate (PC)
RAL 7032 (pebble grey)
Copper alloy
Gold plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 14 005 2717
Han ES module, cage clamp female (AU)
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
Hoods/Housings
85
Frames
20
Product Details
Identification
  • Category Modules
  • Series Han-Modular®
  • Type of module Han® ES module
  • Size of the module Single module
Version
  • Termination method Cage-clamp termination
  • Gender Female
  • Number of contacts 5
Technical characteristics
  • Conductor cross-section 0.14 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 400 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 3 mΩ
  • Stripping length 7 ... 9 mm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Gold plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances
    Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
    Lead
  • ECHA SCIP number 1e38d35d-d1be-4585-8e03-95faccd739bf
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
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 2
  • Net weight 16.26 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140020306
  • ETIM EC000438
  • eCl@ss 27440217 Module for industrial connectors (power/signals)
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
Chapter Han-Modular®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare