Matching Products
Matching Products NEW
Combinables
3
Accessories
3
Spare Part
1
Hoods/Housings
60
Part number: 09 33 016 4726
Han E AV 16 Pos. F Insert Term. Block Le
Han E AV 16 Pos. F Insert Term. Block Le

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Terminal block connector
Screw termination
Female
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌16 A
Size: 16 B
Contacts: 16
Conductor cross-section: 0.2 ... 2.5 mm²
Copper alloy
Silver plated
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 33 016 4726
Han E AV 16 Pos. F Insert Term. Block Le
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
Spare Part
1
Hoods/Housings
60
Product Details
Identification
  • Category Inserts
  • Series Han E® AV
  • Element Terminal block connector
  • Specification
    Left hand version
    Single contour (SK)
Version
  • Termination method Screw termination
  • Gender Female
  • Size 16 B
  • Number of contacts 16
  • PE contact Yes
Technical characteristics
  • Conductor cross-section 0.2 ... 2.5 mm²
  • Rated current ‌ 16 A
  • Rated voltage 500 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 4 mΩ
  • Tightening torque 0.5 Nm
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
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
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 158.92 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140051669
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han® AV
Industrial Connectors Han®
Links
Knowledge
Videos
We care for your feedback.
How do you like our redesigned product page?
0
Compare