Matching Products
Matching Products NEW
Combinables
2
Accessories
1
Hoods/Housings
14
Part number: 09 21 015 2601
Han D 15 Pos. M Insert Wire Wrap
Han D 15 Pos. M Insert Wire Wrap

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Wrap termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌10 A
Size: 10 A
Contacts: 15
Copper alloy
Silver plated
Notes
Compare
NEW
Derating tool
Part number: 09 21 015 2601
Han D 15 Pos. M Insert Wire Wrap
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
2
Accessories
1
Hoods/Housings
14
Product Details
Identification
  • Category Inserts
  • Series Han D®
Version
  • Termination method Wrap termination
  • Gender Male
  • Size 10 A
  • Number of contacts 15
  • PE contact Yes
  • Termination length 22 mm
Technical characteristics
  • Dimensions wire wrap post 1 x 1 mm
  • Rated current ‌ 10 A
  • Rated voltage 250 V
  • Rated impulse voltage 4 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
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
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
    EN 175301-801
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • Approvals DNV GL
Commercial data
  • Packaging size 12
  • Net weight 45.33 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140040465
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
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
Chapter Han D® / DD®
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare