Matching Products
Matching Products NEW
Combinables
1
Accessories
5
Inserts
24
Part number: 19 12 708 0511
Han Compact-gs-M25-SW-Metal
Han Compact-gs-M25-SW-Metal

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
for Han-Compact® half cable gland, With separate PE terminating point, for all inserts of size Han-Compact®
Size: Han-Compact®
Single locking lever
Side entry
1x M25
Material (hood/housing): Zinc die-cast
Powder-coated
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 12 708 0511
Han Compact-gs-M25-SW-Metal
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
5
Inserts
24
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han-Compact®
  • Type of hood/housing Hood
  • Description of hood/housing
    for Han-Compact® half cable gland
    With separate PE terminating point
    for all inserts of size Han-Compact®
Version
  • Size Han-Compact®
  • Version Side entry
  • Cable entry 1x M25
  • Locking type Single locking lever
  • Field of application Hoods/housings for industrial applications
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E 12
Material properties
  • Material (hood/housing) Zinc die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
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
    Naphthalene
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 ECBT8.E235076
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 193.5 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140124233
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
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
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare