Matching Products
Matching Products NEW
Part number: 09 45 845 0009 XL
HPP V4 cover pL IP65/67 pl.cord M3 100
HPP V4 cover pL IP65/67 pl.cord M3 100

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Protection cover
for device side
Degree of protection: IP65, IP67
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 09 45 845 0009 XL
HPP V4 cover pL IP65/67 pl.cord M3 100
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series HARTING PushPull (V4)
  • Type of accessory Protection cover
  • Description of the accessory for device side
Version
  • Details Version with passive locking with plastic cord for fixing screw M3
Technical characteristics
  • Mating cycles ≥ 100
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
Specifications and approvals
  • Specifications EN 45545-2
Commercial data
  • Packaging size 1
  • Net weight 3.52 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140064645
  • ETIM EC002314
  • eCl@ss 27440208 Cap for industrial connectors
Documentation
Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare