Matching Products
Matching Products NEW
Successor Products
1
Part number: 09 45 545 0029
HPP V4 C-PFT housing w clip
HPP V4 C-PFT housing w clip

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Compact, With board locks, With integrated seal
PushPull
Material (hood/housing): Thermoplastic
Black
Material (seal): NBR
Notes
Compare
This product is not orderable anymore. You can use the successor 09455450042.
Part number: 09 45 545 0029
HPP V4 C-PFT housing w clip
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Successor Products
1
Product Details
Identification
  • Category Connectors
  • Series HARTING PushPull (V4)
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing
    Compact
    With board locks
    With integrated seal
Version
  • Locking type PushPull
Technical characteristics
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
Material properties
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material (seal) NBR
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
Specifications and approvals
  • Specifications IEC 61076-3-106 Variant 4 (V4)
  • UL / CSA
    UL 1977 ECBT2.E102079
    CSA-C22.2 No. 182.3 ECBT8.E102079
Commercial data
  • Packaging size 100
  • Net weight 3.36 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140061125
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare