Matching Products
Matching Products NEW
Part number: 07 79 000 0061
GRUNDKOERPER EINPRESSWERKZ. FE
GRUNDKOERPER EINPRESSWERKZ. FE

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Body
for angled modules
Notes
Compare
This product is not orderable anymore. Please contact your local distribution partner.
Part number: 07 79 000 0061
GRUNDKOERPER EINPRESSWERKZ. FE
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Tools
  • Type of tool Body
  • Description of the tool for angled modules
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
Commercial data
  • Packaging size 1
  • Net weight 5,625 g
  • European customs tariff number 82073090
  • GTIN 5713140001060
  • eCl@ss 21049090 Hand tool (other, unspecified)
Documentation
Product Declaration

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 20
HARTING Device Connectivity
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare