Matching Products
Matching Products NEW
Part number: 09 03 000 9981
DIN-Signal fixing bracket C 15 Pos 32
DIN-Signal fixing bracket C 15 Pos 32

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Distance fixing bracket
Position 32
Zinc die-cast
Metallic
Notes
Compare
Part number: 09 03 000 9981
DIN-Signal fixing bracket C 15 Pos 32
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series DIN 41612
  • Type of accessory Distance fixing bracket
  • Description of the accessory Position 32
  • Features lead-free
Technical characteristics
  • Tightening torque ‌0.35 Nm
Material properties
  • Material (accessories) Zinc die-cast
  • Colour (accessories) Metallic
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
  • Net weight 1.56 g
  • Country of origin Taiwan
  • European customs tariff number 85389099
  • GTIN 5713140215498
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)