Matching Products
Matching Products NEW
Part number: 09 32 000 9908
Coding system Han EEE panel feed through
Coding system Han EEE panel feed through

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Coding
With guide pins/bushes
Male, Female
Supplied as a pair
Notes
Compare
Part number: 09 32 000 9908
Coding system Han EEE panel feed through
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series Han® EEE
  • Type of accessory Coding
  • Description of the accessory With guide pins/bushes
Version
  • Gender
    Male
    Female
  • Details Guiding system for panel feed through
  • Pack contents Supplied as a pair
Material properties
  • RoHS compliant with exemption
  • RoHS exemptions 6(a) / 6(a)-I: Lead as an alloying element in steel for machining purposes and in galvanised steel containing up to 0,35 % lead by weight / Lead as an alloying element in steel for machining purposes containing up to 0,35 % lead by weight and in batch hot dip galvanised steel components containing up to 0,2 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Lead
Commercial data
  • Packaging size 40
  • Net weight 4.47 g
  • Country of origin Germany
  • European customs tariff number 39269097
  • GTIN 5713140049147
  • ETIM EC002311
  • eCl@ss 27440203 Coding for industrial connectors