Matching Products
Matching Products NEW
Part number: 61 03 000 0042
Blanking piece for metal hood 9-37 poles
Blanking piece for metal hood 9-37 poles

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Dummy plugs
for hoods/housings
Size: D-Sub 1, D-Sub 2, D-Sub 3, D-Sub 4
Notes
Compare
Part number: 61 03 000 0042
Blanking piece for metal hood 9-37 poles
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Series D-Sub
  • Type of accessory Dummy plugs
  • Description of the accessory for hoods/housings
Version
  • Size
    D-Sub 1
    D-Sub 2
    D-Sub 3
    D-Sub 4
Technical characteristics
  • Ambient temperature -20 ... +90 °C
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
  • California Proposition 65 substances Not contained
Commercial data
  • Packaging size 10
  • Net weight 0.1 g
  • Country of origin China
  • European customs tariff number 85389099
  • GTIN 5713140156784
  • ETIM EC002943
  • eCl@ss 27440292 Connector component (accessories)
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
Connectors DIN 41 612 - Chapter 20
Connectors DIN 41 612
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare