|
|
Current -
Make your choice.
|
Types har-bus® 64, har-bus® 64 invers
Number of contacts: 160
Types B, C and M, inverse Types Q and R
Number of contacts: 96, 64, 32, 16, 78+2, 60+4, 42+6, 24+8
Clearance/Creepage 1.2/1.2 mm min.
Type MH
Number of contacts: 24+7
Clearance/Creepage 4.5/8.0 (1.6/3.0) mm min.
Types D, E and F
Number of contacts: 48, 45, 32, 24
Clearance/Creepage 3.0 (1.6) / 3.0 mm min.
Type H
Number of contacts: 15
Clearance/Creepage 4.5/8.0 mm min.
|
Number of contacts -
Make your choice.
|
Type H
For faston 6,3 x 2,5 or with solder pins.
Type H
For faston 6,3 x 2,5 or with solder pins.
Type MH.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
Type MH
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
Type M.
Order separately high current, high voltage, coaxial and
fibre optic contacts.
|
Row pitch face -
Make your choice.
|
Contact spacing 2.54 mm
Contact spacing 5,08 mm
|
|
Number of contacts: 64, 32, 20, 16
Working current 2 A max.
Clearance/creepage 1.2/1.2 mm min.
Number of contacts: 96, 64, 48, 32, 30, 20, 16
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Number of contacts: 32
Working current 6 A max.
Clearance/Creepage 3.0/3.0 mm min.
Number of contacts: 48
Working current 6 A max.
Clearance/Creepage 3.0(1.6)/3.0 mm min.
Number of contacts: 48, 45, 32
Working current 6 A max.
Clearance/Creepage 1.6/3.0 mm min.
Number of contacts: 15, 14+1, 13+2
Working current 15 A max.
Clearance/Creepage 4.5/8.0 mm min.
Number of contacts: 3
Working current 15 A max.
Clearance/Creepage 4.5/8.0 mm min.
Number of contacts: 78+2, 60+4, 42+6, 24+8
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Number of contacts: 24+7
Working current 6 A + 15 A max.
Clearance/Creepage 1.6/3.0 + 4.5/8.0 mm min.
Number of contacts: 64, 32, 16
Working current 2 A max.
Clearance/creepage 1.2/1.2 mm min.
Number of contacts: 160, 96, 64, 48, 32, 16
Working current 2 A max.
Clearance/Creepage 1.2/1.2 mm min.
Five rows, 160 poles
additional contacts for I/O and system upgrade
data transfer rates up to 320 MByte/s
|
Termination -
Make your choice.
|
Solder pins for printed circuit boards
Surface Mount Compatible (SMC)
Solder pins for reflow soldering
|
Termination length -
Make your choice.
|
Angled solder pin SMC
Straight solder pins
Straight or angled solder pins /
angled press-in termination
|
Performance Class -
Make your choice.
|
as per IEC 60603-13
400 mating cycles, 4 days gas test using 10 ppm SO2.
Measurement of contact resistance, then visual inspection.
50 mating cycles, no gas test. Then visual inspection.
|
Clearance/Creepage -
Make your choice.
|
Working current 2 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max. + 15 A max.
Green: Creepage. Blue: Clearance.
Working current 6 A max.
Green: Creepage. Blue: Clearance.
Working current 15 A max.
Green: Creepage. Blue: Clearance.
|
Board fixing -
Make your choice.
|
Tin plated snap-in-clip; mounting force 40-60 N;
Provides transport safety before soldering 15 N
|
First mating contact -
Make your choice.
|
without first mating contacts.
Four first mating contacts, pos d1,2 and d31,32
One first mating contact, pos. z32.
|
Terminal finish -
Make your choice.
|
Surface hard-silver plated.
Surface hard-gold plated.
|
Railway Classification -
Make your choice.
|
|
Fixing flange -
Make your choice.
|
|
Version -
Make your choice.
|
Version I as per IEC 60603-2.
For use in card frame.
|
Contact gender -
Make your choice.
|
|
Coding facility -
Make your choice.
|
|
|