Matching Products
Matching Products NEW
Combinables
1
Accessories
2
Inserts
28
Frames
2
Part number: 19 40 024 4423
Han 24HPR-HTE-M40-break-away
Han 24HPR-HTE-M40-break-away

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Size: 24 B
Break-away
Stainless steel
Top entry
1x M40
Material (hood/housing): Aluminium die-cast, Corrosion resistant
Powder-coated
RAL 9005 (jet black)
Material (seal): Silicone
Notes
Compare
Part number: 19 40 024 4423
Han 24HPR-HTE-M40-break-away
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
2
Inserts
28
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Type of hood/housing Hood
  • Features Corrosion resistance ASTM B117-09 (500 h)
Version
  • Size 24 B
  • Version Top entry
  • Cable entry 1x M40
  • Locking type Break-away
  • Field of application Hoods/housings for harsh outdoor environments
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Degree of protection acc. to IEC 60529
    IP69K
    IP65 / IP68
Material properties
  • Material (hood/housing)
    Aluminium die-cast
    Corrosion resistant
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material (seal) Silicone
  • Material (locking) Stainless steel
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 61373
    IEC 60529
    EN 45545
Commercial data
  • Packaging size 1
  • Net weight 474 g
  • European customs tariff number 85389099
  • GTIN 5713140299573
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare