Matching Products
Matching Products NEW
Part number: 33 48 323 2A32 005
ix Type B OM 5x2xAWG26 PVC 0.5m
ix Type B OM 5x2xAWG26 PVC 0.5m

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Cable assemblies
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Notes
Compare
Part number: 33 48 323 2A32 005
ix Type B OM 5x2xAWG26 PVC 0.5m
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category System cabling
  • Series HARTING ix Industrial®
  • Element Cable assemblies
  • Specification Pre-assembled on both sides
  • Connector 1
    HARTING ix Industrial® PushPull IP20
    Type B
    Overmoulded
    IDC termination
  • Connector 2
    HARTING ix Industrial® PushPull IP20
    Type B
    Overmoulded
    IDC termination
  • Type of cable Copper cable (round)
Version
  • Cable length 0.5 m
  • Number of cores 10
  • Core structure 5x 2x AWG 26
  • Number of contacts 10
Technical characteristics
  • Rated current ‌ 1.5 A
  • Rated voltage
    ‌ 50 V AC
    ‌ 60 V DC
  • Limiting temperature
    -40 ... +80 °C unmoved
    -5 ... +70 °C moved
Material properties
  • Material (cable) PVC
  • Colour (cable) Grey
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
Specifications and approvals
  • Specifications
    IEC 60332-1-2 Flame retardancy
    IEC 61076-3-124
Commercial data
  • Packaging size 1
  • Net weight 47 g
  • Country of origin Latvia
  • European customs tariff number 85444290
  • GTIN 5713140333406
  • eCl@ss 27060311 Assembled sensor actuator-line
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare