Matching Products
Matching Products NEW
Combinables
35
Accessories
19
Inserts
34
Frames
2
Part number: 19 30 916 0466
Han 16B-SCP-HTE2-HC-f. DL-M25
Han 16B-SCP-HTE2-HC-f. DL-M25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Hood
Corrosion resistant
Size: 16 B
High construction
Double locking lever
Top entry
2x M25
Material (hood/housing): Aluminium die-cast
Powder-coated
RAL 7037 (dust grey)
Notes
Compare
Part number: 19 30 916 0466
Han 16B-SCP-HTE2-HC-f. DL-M25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
35
Accessories
19
Inserts
34
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® B
  • Type of hood/housing Hood
  • Description of hood/housing Corrosion resistant
  • Type High construction
Version
  • Size 16 B
  • Version Top entry
  • Cable entry 2x M25
  • Locking type Double locking lever
  • Field of application Standard hoods/housings for industrial connectors
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP65
    IP66
    IP67
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Powder-coated
  • Colour (hood/housing) RAL 7037 (dust grey)
Specifications and approvals
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 1
  • Net weight 219 g
  • Country of origin China
  • European customs tariff number 85366990
  • GTIN 5713140164741
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare