US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Interface connectors
PushPull Device connectivity
HARTING Mini PushPull ix Industrial
®
HARTING Mini PushPull ix Industrial
®
Small, space-saving PushPull interfaces in IP65 / IP67
Subcategories
Connector
360° shielding
Field-assembly connector with IDC contacts
Device side
Small, space-saving PushPull interfaces in IP65 / IP67
Easy handling of ix Industrial patch cords in switch cabinets or sets
Cable assemblies
Robust industrial design
360° shielding
5000 mating cycles
Accessories
Protection cover
Tools
Connector
Device side
Cable assemblies
Accessories
Tools
Filters
Series
Select a value
Reset filter
HARTING Mini PushPull
100
Identification
Select a value
Reset filter
ix Industrial
®
97
Element
Select a value
Reset filter
Cable assemblies
91
Connector sets
4
Panel feed trough set
2
Specification
Select a value
Reset filter
Pre-assembled on both sides
91
Type of hood/housing
Select a value
Reset filter
Bulkhead mounted housing
3
Description of hood/housing
Select a value
Reset filter
Without board locks
1
Type of cable
Select a value
Reset filter
Copper cable (round)
91
Type of accessory
Select a value
Reset filter
Protection cover
2
Description of the accessory
Select a value
Reset filter
for cable side
1
for device side
1
Type of tool
Select a value
Reset filter
Assembly tool
1
Tool insert
1
Description of the tool
Select a value
Reset filter
for HARTING ix Industrial
®
and HARTING Mini PushPull ix Industrial
®
to assemble the single wire to the IDC and the cable strain relief crimping
1
for ix Industrial
®
assembly tool
1
for straight variant
1
Termination method
Select a value
Reset filter
IDC termination
95
Piercing termination
39
Rated current
Select a value
Reset filter
from
1.5 A
to
1.5 A
1.5 A
19
Number of contacts
Select a value
Reset filter
from
8
10
to
8
10
8
4
10
2
Conductor cross-section
Select a value
Reset filter
0.09 ... 0.14 mm²
2
0.23 ... 0.36 mm²
2
Conductor cross-section
Select a value
Reset filter
AWG 24 ... AWG 22
2
AWG 28 ... AWG 26
2
Transmission characteristics
Select a value
Reset filter
Cat. 6
A
Class E
A
up to 500 MHz
81
Data rate
Select a value
Reset filter
1 Gbit/s
81
10 Gbit/s
81
10 Mbit/s
81
100 Mbit/s
81
2.5 Gbit/s
81
5 Gbit/s
81
further contacts
Select a value
Reset filter
+ 2x GND
2
Locking type
Select a value
Reset filter
PushPull
9
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
6
Coding
Select a value
Reset filter
Type A
3
Type B
3
Material (insert)
Select a value
Reset filter
Liquid crystal polymer (LCP)
2
Polyamide (PA)
4
Material (hood/housing)
Select a value
Reset filter
Polybutylene terephthalate (PBT)
3
Polybutylene terephthalate (PBT) / PA66
4
Number of cores
Select a value
Reset filter
from
8
10
to
8
10
8
78
10
13
Core structure
Select a value
Reset filter
10x AWG 26
13
4x 2x AWG 26/7
78
Cable diameter
Select a value
Reset filter
4.5 ... 7.5 mm
4
6.6 mm ± 0.3 mm
26
6.7 mm ± 0.3 mm
13
Cable length
Select a value
Reset filter
from
0.2 m
0.3 m
0.4 m
0.5 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
to
0.2 m
0.3 m
0.4 m
0.5 m
0.7 m
1 m
1.5 m
2 m
2.5 m
3 m
5 m
7.5 m
10 m
0.2 m
7
0.3 m
7
0.4 m
7
0.5 m
7
0.7 m
7
1 m
7
1.5 m
7
2 m
7
2.5 m
7
3 m
7
5 m
7
7.5 m
7
10 m
7
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
39
PVC
52
Connector 1
Select a value
Reset filter
HARTING Mini PushPull
91
IDC termination
39
Overmoulded
91
ix Industrial
®
Type A
78
ix Industrial
®
Type B
13
Connector 2
Select a value
Reset filter
HARTING DualBoot RJ45
39
HARTING Mini PushPull
52
Overmoulded
52
Piercing termination
39
ix Industrial
®
Type A
39
ix Industrial
®
Type B
13
Material (accessories)
Select a value
Reset filter
Polybutylene terephthalate (PBT)
2
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
9
Requirement set with Hazard Levels
Select a value
Reset filter
R26
9
Unfortunately, no results were found for your search query
102 products
(of 102)
2/4
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of hood/housing-descending
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 1,0m
Article. No: 33 48 343 4805 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 1,5m
Article. No: 33 48 343 4804 015
Pre-assembled on both sides
Copper cable (round)
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,7m
Article. No: 33 48 343 4804 007
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 2,0m
Article. No: 33 48 343 4804 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 1,0m
Article. No: 33 48 343 4804 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 5,0m
Article. No: 33 48 343 4805 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 2,5m
Article. No: 33 48 343 4805 025
Pre-assembled on both sides
Copper cable (round)
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 0,5m
Article. No: 33 48 343 4805 005
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 5,0m
Article. No: 33 48 343 4804 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 5,0m
Article. No: 33 48 353 5A21 050
Pre-assembled on both sides
Copper cable (round)
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 0,3m
Article. No: 33 48 343 4805 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,2m
Article. No: 33 48 343 4804 002
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PVC 2,0m
Article. No: 33 48 343 4805 020
Pre-assembled on both sides
Copper cable (round)
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 3,0m
Article. No: 33 48 343 4804 030
Pre-assembled on both sides
Copper cable (round)
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type A 4x2xAWG26 Cat6A PUR 0,3m
Article. No: 33 48 343 4804 003
Pre-assembled on both sides
Copper cable (round)
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Type B 10xAWG26 Signal PUR 1,0m
Article. No: 33 48 353 5A21 010
Pre-assembled on both sides
Copper cable (round)
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Protection cover
MPP-ACC-DUST CAP PLUG IP65/67
Article. No: 09 51 800 0002
for cable side
Polybutylene terephthalate (PBT)
Black
Add to Wishlist
Remove from wishlist
Protection cover
MPP-ACC-DUST CAP DEVICE LANYARD IP65/67
Article. No: 09 51 800 0003
for device side
Polybutylene terephthalate (PBT)
Black
Add to Wishlist
Remove from wishlist
Assembly tool
ix Industrial handtool frame
Article. No: 09 45 800 0185
Add to Wishlist
Remove from wishlist
Tool insert
ix Industrial handtool insert 1
Article. No: 09 45 800 0186
for ix Industrial
®
assembly tool, for straight variant, for HARTING ix Industrial
®
and HARTING Mini PushPull ix Industrial
®
to assemble the single wire to the IDC and the cable strain relief crimping
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 3,0m
Article. No: 33 48 343 4806 030
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 2,5m
Article. No: 33 48 343 4806 025
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 2.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 2,0m
Article. No: 33 48 343 4806 020
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 5,0m
Article. No: 33 48 343 4806 050
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,3m
Article. No: 33 48 343 4806 003
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,7m
Article. No: 33 48 343 4806 007
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.7 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 0,4m
Article. No: 33 48 343 4806 004
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 0.4 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 1,5m
Article. No: 33 48 343 4806 015
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 7,5m
Article. No: 33 48 343 4806 075
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
MPP ix Tp A 4x2xAWG26 Cat6A PVC out 1,0m
Article. No: 33 48 343 4806 010
Pre-assembled on both sides
Copper cable (round)
UV resistant
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
3
4
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of hood/housing - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 102 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends