eShop Abi
myHARTING Login
Konfigureerijad
Products
Products
eShop News
Industrial connectors / Han
®
Industrial Ethernet Switches
PCB connectors
Interface connectors
Circular connectors
Operator Interfaces
System cabling
Charging equipment for Electromobility
Tools
myHARTING
Downloads / Catalogue order
Downloads / Catalogue order
Laadi alla kataloogid
Laadige alla toote andmete ePLAN
Laadige alla toote andmete Zuken E3-seeria
HARTING'i YouTube kanal
Product Data Manager (only eng.)
Repairservice
eShop
PCB connectors
har
-flex
i
c
o
n
®
har
-flex
i
c
o
n
®
PCB terminals for single wires
1 row
Up to 25 contacts
Fully automatic processing
Available in multiple pitches
Alamkategooriad
PCB terminal block
One-piece PCB terminal
PCB connectors
Two-part PCB terminal
In combination with a base strip
Header
Two-part PCB terminal
In combination with connectors
Accessories
Coding
Tools
Screw driver
PCB terminal block
PCB connectors
Header
Accessories
Tools
Filters
Connection type
Select a value
Reset filter
PCB to cable
887
Series
Select a value
Reset filter
har
-flex
i
c
o
n
®
892
Number of contacts
Select a value
Reset filter
from
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
to
1
2
3
4
5
6
7
8
9
10
11
12
13
14
15
16
17
18
19
20
21
22
23
24
25
1
16
2
64
3
63
4
61
5
53
6
50
7
47
8
53
9
46
10
46
11
46
12
46
13
31
14
31
15
30
16
31
17
28
18
28
19
24
20
24
21
17
22
18
23
12
24
11
25
11
Rated current
Select a value
Reset filter
from
2 A
2.5 A
6 A
9 A
10 A
11 A
12 A
15 A
17.5 A
60 A
135 A
to
2 A
2.5 A
6 A
9 A
10 A
11 A
12 A
15 A
17.5 A
60 A
135 A
2 A
3
2.5 A
4
6 A
126
9 A
16
10 A
116
11 A
277
12 A
95
15 A
207
17.5 A
21
60 A
3
135 A
3
Specification
Select a value
Reset filter
Horizontal
496
Vertical
352
With guiding pin
7
Element
Select a value
Reset filter
Connector
321
Header
396
PCB terminal block
170
Type of accessory
Select a value
Reset filter
Coding pin
3
Type of tool
Select a value
Reset filter
Screw driver
2
Description of the tool
Select a value
Reset filter
1.5 x 40
1
2.0 x 40
1
Termination method
Select a value
Reset filter
IDC insulation displacement termination
5
Push-in-spring-cage termination
272
Reflow soldering termination (SMT)
120
Reflow soldering termination (THR)
382
Screw termination
208
Spring clamp termination
6
Wave soldering termination
21
Conductor cross-section
Select a value
Reset filter
0.05 ... 0.14 mm² Stranded
1
0.05 ... 1 mm² Stranded
120
0.05 ... 1.5 mm² Solid
120
0.05 ... 2.5 mm² Solid
82
0.05 ... 2.5 mm² Stranded
82
0.08 ... 1.5 mm² Solid
6
0.08 ... 1.5 mm² Stranded
6
0.14 ... 0.5 mm² Solid
68
0.14 ... 1.5 mm² Solid
115
0.14 ... 1.5 mm² Stranded
115
0.1 ... 1 mm² Stranded, with ferrules, with plastic sleeve
109
0.1 ... 1.5 mm² Stranded, with ferrules, with plastic sleeve
126
0.1 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
82
0.25 ... 0.34 mm² Stranded, with ferrules, without plastic sleeve
68
0.2 ... 0.34 mm²
4
0.2 ... 0.5 mm² Stranded
68
0.2 ... 1.5 mm²
16
0.2 ... 2.5 mm² Solid
73
0.2 ... 2.5 mm² Stranded
73
0.5 ... 1 mm² Stranded, with ferrules, without plastic sleeve
109
0.5 ... 1.5 mm² Stranded, with ferrules, without plastic sleeve
126
0.5 ... 10 mm² Stranded
3
0.5 ... 16 mm² Solid
3
0.5 ... 16 mm² Stranded, with ferrules, with plastic sleeve
3
0.5 ... 16 mm² Stranded, with ferrules, without plastic sleeve
3
0.5 ... 2.5 mm² Stranded, with ferrules, with plastic sleeve
73
0.5 ... 2.5 mm² Stranded, with ferrules, without plastic sleeve
155
0.5 ... 25 mm² Stranded
3
0.5 ... 35 mm² Solid
3
0.5 ... 6 mm² Stranded, with ferrules, with plastic sleeve
3
0.5 ... 6 mm² Stranded, with ferrules, without plastic sleeve
3
Conductor cross-section
Select a value
Reset filter
AWG 20 ... AWG 1
3
AWG 20 ... AWG 6
3
AWG 24 ... AWG 16
16
AWG 24 ... AWG 22
4
AWG 26 ... AWG 20
68
AWG 28 ... AWG 16
22
AWG 28 ... AWG 16 Solid
6
AWG 28 ... AWG 16 Stranded
6
AWG 28 ... AWG 26
1
AWG 30 ... AWG 12
155
AWG 30 ... AWG 14
173
AWG 30 ... AWG 16
40
Data rate
Select a value
Reset filter
1 Gbit/s
26
10 Gbit/s
19
10 Mbit/s
36
100 Mbit/s
36
Contact spacing (termination side)
Select a value
Reset filter
from
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
7.5 mm
10.16 mm
15 mm
to
1.27 mm
2.54 mm
3.5 mm
3.81 mm
5 mm
5.08 mm
7.5 mm
10.16 mm
15 mm
1.27 mm
3
2.54 mm
126
3.5 mm
220
3.81 mm
199
5 mm
143
5.08 mm
171
7.5 mm
3
10.16 mm
3
15 mm
3
Contact rows
Select a value
Reset filter
from
1
to
1
1
887
PCB fixing
Select a value
Reset filter
With screw flange
62
With thread flange
122
Coding
Select a value
Reset filter
Blue
6
Brown
2
Green
2
Orange
4
Please order coding pins separately.
624
White
6
Yellow
2
Material (accessories)
Select a value
Reset filter
Polyamide (PA)
3
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
36
Requirement set with Hazard Levels
Select a value
Reset filter
R26
36
Unfortunately, no results were found for your search query
892 products
(of 892)
1/30
New products - Ascending
Osa number - Ascending
Osa number-Descending
Relevance
New products
Connection type-Descending
Series-Descending
Number of contacts-Descending
Rated current-Descending
Specification-Descending
Header
har-flexicon 3,50 MWV-2 GN
14 13 021 4001 000
Vertical
Rated current: 11 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-2 BK
14 31 021 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-3 GN
14 13 031 6001 000
Vertical
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Coding pin
har-flexicon 5,xx M coding clip
14 95 000 0051 000
Polyamide (PA)
Red
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-2 GN
14 13 021 6001 000
Vertical
Rated current: 15 A
Contacts: 2
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MTH-9 BK
14 12 091 4002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 11 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Coding pin
har-flexicon 5,xx F 3,xx M coding
14 95 000 0052 000
Polyamide (PA)
Red
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MWV-4 GN
14 13 041 6001 000
Vertical
Rated current: 15 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-6 GN
14 13 061 4001 000
Vertical
Rated current: 11 A
Contacts: 6
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-3 GN
14 13 031 4001 000
Vertical
Rated current: 11 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-3 BK
14 31 031 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 3
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-6 GN
14 31 061 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 6
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-4 GN
14 31 041 7102 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 4
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FSV-3 GN
14 31 031 7401 000
Vertical
Screw termination
Rated current: 15 A
Contacts: 3
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-4 BK
14 31 041 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 4
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-7 GN
14 13 071 4001 000
Vertical
Rated current: 11 A
Contacts: 7
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,00 MTH-3 BK
14 12 031 6002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 3,50 MWV-4 GN
14 13 041 4001 000
Vertical
Rated current: 11 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MWV-3 GN
14 13 031 7001 000
Vertical
Rated current: 15 A
Contacts: 3
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA)
Green
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-8 BK
14 31 081 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 8
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTV-10 BK
14 12 101 7001 000
Vertical
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 10
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTV-9 BK
14 12 091 7001 000
Vertical
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 9
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-6 BK
14 31 061 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 6
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-5 BK
14 31 051 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 5
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 3,50 FSH-3 GN
14 31 031 4402 000
Horizontal
Screw termination
Rated current: 10 A
Contacts: 3
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 3,50 FSH-2 GN
14 31 021 4402 000
Horizontal
Screw termination
Rated current: 10 A
Contacts: 2
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Header
har-flexicon 5,08 MTH-4 BK
14 12 041 7002 000
Horizontal
Reflow soldering termination (THR)
Rated current: 15 A
Contacts: 4
Copper alloy
Sn over Ni Mating side, Sn over Ni Termination side
Coding: Please order coding pins separately.
Polyamide (PA), Polyphthalamide (PPA)
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-10 BK
14 31 101 3101 000
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 10
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
Black
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 2,54 FPV-2 WH
14 31 021 3101 160
Vertical
Push-in-spring-cage termination
Rated current: 6 A
Contacts: 2
Copper alloy, Spring steel
Sn Mating side
Liquid crystal polymer (LCP)
White
Add to Wishlist
Remove from wishlist
Connector
har-flexicon 5,08 FPH-9 GN SL
14 31 091 7106 000
Horizontal
Push-in-spring-cage termination
Rated current: 12 A
Contacts: 9
Copper alloy
Sn Mating side
Coding: Please order coding pins separately.
PCB fixing: With screw flange
Add to Wishlist
Remove from wishlist
Teave
Lisamisel tekkis viga ostukorvi.
1
2
3
30
Sort by
Osa number - Ascending
Osa number - Descending
Relevance
New products
Connection type - Descending
Series - Descending
Number of contacts - Descending
Rated current - Descending
Specification - Descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 892 products
Compare
0
Sort by
Filters
0