HARTING RJ Industrial® Ethernet data interfaces
  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
Subcategories
PushPull data RJ45

PushPull data RJ45

  • Intuitive locking mechanism
  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
RJ45 IP20

RJ45 IP20

  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
  • IP20
Han<sup>®</sup> 3 A RJ45

Han® 3 A RJ45

  • Data transmission up to 10 Gbit/s
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Han<sup>®</sup> 3 A RJ45 + 4x 48 V / 16 A

Han® 3 A RJ45 + 4x 48 V / 16 A

  • Data transmission up to 10 Gbit/s
  • + 4x 48 V / 16 A
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Han<sup>®</sup> 3 A RJ45 + 3x 300 V / 16 A

Han® 3 A RJ45 + 3x 300 V / 16 A

  • Data transmission up to 10 Gbit/s
  • + 3x 300 V / 16 A
  • Quick connection requires no tools
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
Han<sup>®</sup> 3 A RJ45 2x LC duplex

Han® 3 A RJ45 2x LC duplex

  • Single- and multi-mode glass fibre cables
  • + 3x 300 V / 16 A
  • Thermoplastic or metal hoods/housings
  • IP65 / IP67
preLink<sup>®</sup> Ethernet cabling system

preLink® Ethernet cabling system

  • Replaceable mating faces on the plug ensure versatile use in future for the Ethernet cabling
  • The preLink® assembly tool ensures a reliable installation process
  • Simple and time-saving installation in confined spaces
  • Use pre-assembled cabling components for quick replacements during maintenance and upgrade
  • for use in the fields of automation, railway technology and energy
<i>har</i>-port Service interfaces

har-port Service interfaces

  • Service interfaces for commissioning and maintenance
  • Suitable for M22.5 wall cut-outs
  • Easy and quick installation using the central fastening nut
Accessories

Accessories

  • Protection covers
  • Coding
  • Connecting hardware, panels and outlets
  • Bulkhead mounted housings
  • ...
Tools

Tools

  • Assembly tools
  • Removal tools
  • Stripping tools
  • ...
Filters
  • Series
    Select a value Reset filter
    • Circular connectors M12
      7
    • HARTING PushPull (V4)
      8
    • HARTING RJ Industrial®
      99
    • Han® PushPull (V14)
      41
    • LC duplex
      4
    • LC duplex Hybrid
      8
    • RJ45
      62
    • RJ45 Hybrid
      20
    • USB
      3
    • har-port
      117
    • preLink®
      73
  • Identification
    Select a value Reset filter
    • HARTING DualBoot RJ45
      6
    • Magnetics
      24
    • PushPull
      2
    • RJ45
      33
  • Element
    Select a value Reset filter
    • Adapter
      3
    • Cable assemblies
      43
    • Cable connector
      51
    • Connector
      18
    • Connector insert
      2
    • Connector sets
      20
    • Coupler
      5
    • Double coupling
      3
    • Empty housing
      1
    • Extender
      2
    • Female
      56
    • Female module
      6
    • Gender changer
      1
    • Inserts
      1
    • Outlet
      2
    • PCB jack
      1
    • Panel feed through
      29
    • Panel feed trough set
      4
    • Patch panel
      2
    • Power module
      2
    • Service interfaces
      105
    • Termination block
      4
  • Specification
    Select a value Reset filter
    • 2 ports
      1
    • 3 ports
      1
    • 35° angled
      3
    • 4 poles
      2
    • 4 ports
      1
    • 45° angled
      2
    • 6 ports
      1
    • 8 poles
      2
    • 8 ports
      1
    • 90° angled
      3
    • AIDA compliant
      21
    • Angled
      44
    • Angled bottom
      1
    • Audio interface 3.5 mm
      2
    • Compact version
      3
    • Coupling
      2
    • Empty
      1
    • HDMI video interface
      1
    • HIFF version
      3
    • Han® PushPull (V14)
      1
    • Multi Feature RJ45
      10
    • PROFINET
      3
    • PROFINET-Identification: PROFINET O-Plug RJ45
      3
    • Pre-assembled on both sides
      43
    • RJ45
      118
    • Spare part
      1
    • Straight
      35
    • Straight, with self-closing cover
      2
    • THR
      1
    • To mount HIFF inserts
      1
    • USB 2.0
      37
    • USB 3.0
      21
    • Vertical
      11
    • With LED green/yellow
      3
    • With bicolour LED
      9
    • With contact spring
      19
    • With termination block
      4
    • Without LED
      2
    • Without termination block
      2
    • for direct device integration
      2
    • for fixing of RJ45 jacks
      2
    • for rear mounting
      2
    • incl. installation frame metal
      3
    • with integrated transformer
      28
  • Type of contact
    Select a value Reset filter
    • LC contact
      12
  • Description of the contact
    Select a value Reset filter
    • Multimode
      6
    • Singlemode
      6
433 products (of 433)
1/15
Compare
0
Sort by
Filters
0

Topics & Trends