US Careers
Newsletter
eShop
Cart
Wishlist
myHARTING Cockpit
myHARTING
ID:
0000000000
myHARTING Cockpit
My account settings
Logout
myHARTING
ID:
0000000000
(Autologout in 29 Min 59 Sek)
myHARTING Login
Configurators
Products & Solutions
Products & Solutions Overview
Industrial connectors Han®
PCB Connectors
Industrial Ethernet solutions
Interface connectors
Interface connectors Overview
Breakthrough Single Pair Ethernet Technology
Little Giants - Mini Ethernet
VarioBoot RJ45 Overmolded Patchcords
Fiber Optic Cable Assemblies
PushPull Device Connectivity
Circular connectors
har-port Service Interfaces for Ethernet and USB
Ha-VIS preLink® - for Ethernet Connectivity
System cabling
Customized Solutions
Industrial Ethernet Switches
Tools
3D-MID Systems In Medical Technology
Charging equipment for Electromobility
Product Change Notifications
Heavy Duty Plug and Play Connectors
Markets
Markets Overview
Automation Devices
Transportation engineering
Machinery – Machine tools
Machinery - Plastics
Machinery - Food processing and packaging
Robotics
Wind Energy
Energy distribution and storage
Automotive
Data Centers
Intra-logistics and conveyor technology
Agricultural technology
Medical
Hydrogen Technology
Trends
Trends Overview
All Electric Society
Sustainability
Trends in Connectivity Playbook
Digitalization
E-Mobility
Modularization
Miniaturization
Customization
Connectivity+
News Center
News Center Overview
Company
Press Release News
Product News
Events
Technology Newsletter tec.news
kathy ireland Interview
On-Demand Webinar Series
Solutions for Critical Medical Applications
Web-seminars on demand
Web-seminars on demand Overview
Railway Web-Seminar Series 2022
Web-seminar HARTING Experts Camp
Industrial Ethernet Week 2024
Service
Service Overview
US Authorized Distributors
Industry Partnerships
Certificates
Repair Service
Customized Industrial Connectors
Supplier for HARTING
Supplier for HARTING Overview
General supplier information
Supplier Portal
Download center
Product Data Manager
Customer Service
HARTING Mobile Applications
HARTING Mobile Applications Overview
HARTING Cordset Configurator
HARTING Industrial Connectors - Configurator And Savings Calculator
Knowledge Center App
Customer information - Terms and Conditions
Company
Company Overview
Technology Group
Technology Group Overview
About HARTING
A family-run company
Facts and figures
The Future needs the past
75th anniversary of the HARTING Technology Group
Quality and New Technologies
Quality and New Technologies Overview
Global Integrated Management System
Corporate Technology Services
New Technologies
HARTING worldwide
About HARTING Americas
About HARTING Americas Overview
Contact HARTING US
Careers at HARTING US
HARTING Roadshow Truck
VideoCall an Expert
Connecting and powering the world. No matter what.
Cooperations & Partnerships
Cooperations & Partnerships Overview
SPE Industrial Partner Network
smartFactoryKL
Sustainability
Sustainability Overview
Our responsibility
Our corporate culture
Our environment
Our technologies
Our social commitment
Human Rights Due Dilligence
Certificates - Corporate Social Responsibility
Whistleblower System
HARTING Provides Clients Global Sourcing
Schneider Electric Partnership Series
WE STAND TOGETHER
Where-to-Buy
myHARTING
Digital Tools
United States (English)
eShop
...
Interface connectors
PushPull Device connectivity
PushPull Signal
PushPull Signal
Signal Transmission
50 V / 5 A
Subcategories
Connector
Device side
PushPull Signal Cable assemblies
10 poles or 20 poles
for transmitting analogue, low-voltage signals and bus signals
IP65 / IP67
Shielded
Connector
Device side
PushPull Signal Cable assemblies
Filters
Series
Select a value
Reset filter
HARTING PushPull (V4)
31
Han
®
PushPull (V14)
8
Identification
Select a value
Reset filter
Signal
12
Element
Select a value
Reset filter
Cable assemblies
27
Cable connector
1
Connector sets
6
Female
2
Inserts
1
Solder jack
2
Specification
Select a value
Reset filter
AIDA compliant
3
Angled
2
Coupling
1
Pre-assembled on both sides
24
Pre-assembled on one side
3
Straight
2
for panel feed through HIFF
1
Type of cable
Select a value
Reset filter
Copper cable (round)
27
Termination method
Select a value
Reset filter
Crimp termination
7
IDC termination
1
Solder termination
4
Rated current
Select a value
Reset filter
from
2 A
5 A
to
2 A
5 A
2 A
14
5 A
25
Number of contacts
Select a value
Reset filter
from
10
to
10
10
12
Conductor cross-section
Select a value
Reset filter
0.13 ... 0.82 mm²
7
0.25 ... 0.82 mm² Stranded
1
0.26 ... 0.32 mm² Solid
1
Conductor cross-section [AWG]
Select a value
Reset filter
AWG 24 ... AWG 18
1
AWG 26 ... AWG 18
7
Transmission characteristics
Select a value
Reset filter
Cat. 5 Class D up to 100 MHz
1
Data rate
Select a value
Reset filter
10 Mbit/s
1
100 Mbit/s
1
Locking type
Select a value
Reset filter
PushPull
7
Shielding
Select a value
Reset filter
Fully shielded, 360° shielding contact
12
Shielded
11
Material (insert)
Select a value
Reset filter
Polyamide (PA)
16
Material (hood/housing)
Select a value
Reset filter
Aluminium die-cast
1
Polyamide (PA)
1
Thermoplastic
3
Zinc die-cast
2
Number of cores
Select a value
Reset filter
from
10
20
to
10
20
10
13
20
14
Core structure
Select a value
Reset filter
10x AWG 20
13
20x AWG 26
3
20x AWG 26/7
11
Cable diameter
Select a value
Reset filter
4.5 ... 10 mm
1
4 ... 11 mm
1
4 ... 6.5 mm
1
6.5 ... 9.5 mm
1
7 ... 11 mm
1
9 ... 13 mm
1
Cable length
Select a value
Reset filter
from
0.1 m
0.2 m
0.3 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
10 m
15 m
20 m
to
0.1 m
0.2 m
0.3 m
0.5 m
1 m
1.5 m
2 m
3 m
4 m
5 m
6 m
7.5 m
10 m
15 m
20 m
0.1 m
1
0.2 m
1
0.3 m
1
0.5 m
3
1 m
2
1.5 m
2
2 m
2
3 m
2
4 m
2
5 m
2
6 m
1
7.5 m
2
10 m
2
15 m
2
20 m
2
Material (cable)
Select a value
Reset filter
PUR (polyurethane)
14
PVC
13
Connector 1
Select a value
Reset filter
10 poles
13
20 poles
11
Compact
3
HARTING PushPull (V4) Signal
24
HARTING PushPull (V4) Thermoplastic
3
Connector 2
Select a value
Reset filter
10 poles
13
20 poles
11
HARTING PushPull (V4) Signal
24
Wire outer diameter
Select a value
Reset filter
from
≤ 2.1 mm
to
≤ 2.1 mm
≤ 2.1 mm
8
PROFINET
Select a value
Reset filter
Yes
7
Fire protection on railway vehicles
Select a value
Reset filter
EN 45545-2 (2020-08)
1
Requirement set with Hazard Levels
Select a value
Reset filter
R26
1
Unfortunately, no results were found for your search query
39 products
(of 39)
1/2
New products - ascending
Part number - ascending
Part number-descending
Relevance
New products
Series-descending
Identification-descending
Element-descending
Specification-descending
Type of cable-descending
Connectors
HPP V4 Signal THT 10-pole vertical jack
Article. No: 09 45 545 9012
Solder jack
Solder termination
Rated current: 5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 / V14 Signal PFT insert 10-pole
Article. No: 09 45 545 9010
Inserts
Crimp termination
Rated current: 5 A
Contacts: 10
Conductor cross-section: 0.13 ... 0.82 mm²
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
HPP V4 Signal THT 10pole horizontal jack
Article. No: 09 45 545 9011
Solder jack
Solder termination
Rated current: 5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
PushPull V4 plug, Signal, 10-pol, Kunsts
Article. No: 09 45 145 9011
Cable connector
Crimp termination
Rated current: 5 A
Contacts: 10
Copper alloy
PushPull
Material: Polyamide (PA)
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PushPull Signal 10p Aida Kuppl. rund
Article. No: 61 04 201 1086 00
Connector sets AIDA compliant, Coupling
IDC termination
Rated current: 5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Noble metal over Ni Termination side
PushPull
Material: Aluminium die-cast
Add to Wishlist
Remove from wishlist
Connectors
Han PP Signal 10-pole plug set, metal
Article. No: 09 35 261 0401
Connector sets AIDA compliant
Crimp termination
Rated current: 5 A
Contacts: 10
PushPull
Material: Zinc die-cast
Nickel plated
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 SIGNAL THT 10-POLE ANGLED
Article. No: 09 35 002 6001
Female
Solder termination
Polyamide (PA)
Black
Rated current: 5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Connectors
Han PP Signal 10-pole plug metal 7-11mm
Article. No: 09 35 262 0401
Connector sets AIDA compliant
Crimp termination
Rated current: 5 A
Contacts: 10
PushPull
Clamping range: 7 ... 11 mm
Material: Zinc die-cast
Nickel plated
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,5m
Article. No: 33 22 143 0500 002
Pre-assembled on one side
Copper cable (round)
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 10m
Article. No: 09 48 313 18A6 100
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 7,5m
Article. No: 09 48 353 5848 075
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Connectors
Han PP Signal 10p plug plastic 9-13mm
Article. No: 09 35 261 0423
Connector sets
Crimp termination
Rated current: 5 A
Contacts: 10
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Connectors
Han PP Signal 10p plug plastic 4-6.5mm
Article. No: 09 35 262 0423
Connector sets
Crimp termination
Rated current: 5 A
Contacts: 10
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,1m
Article. No: 33 22 143 0100 002
Pre-assembled on one side
Copper cable (round)
Cable length: 0.1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,5m
Article. No: 09 48 313 18A6 015
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 2,0m
Article. No: 09 48 313 18A6 020
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Connectors
Han PP Signal 10p plug plastic 6.5-9.5mm
Article. No: 09 35 261 0421
Connector sets
Crimp termination
Rated current: 5 A
Contacts: 10
PushPull
Material: Thermoplastic
Degree of protection: IP65, IP67
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 10m
Article. No: 09 48 353 5848 100
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 10 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 1,0m
Article. No: 09 48 353 5848 010
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 15m
Article. No: 09 48 313 18A6 150
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 0,5m
Article. No: 09 48 353 5848 005
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 0.5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 5,0m
Article. No: 09 48 313 18A6 050
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 5 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 2,0m
Article. No: 09 48 353 5848 020
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 3,0m
Article. No: 09 48 313 18A6 030
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 3 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 1,0m
Article. No: 09 48 313 18A6 010
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 1 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 7,5m
Article. No: 09 48 313 18A6 075
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 7.5 m
Add to Wishlist
Remove from wishlist
Connectors
Han PP V14 SIGNAL THT 10-POLE STRAIGHT
Article. No: 09 35 002 6002
Female
Solder termination
Polyamide (PA)
Black
Rated current: 5 A
Contacts: 10
Copper alloy
Noble metal over Ni Mating side, Sn over Ni Termination side
Add to Wishlist
Remove from wishlist
Cable assemblies
HPP 20p. Device Side Cable Assembly 0,2m
Article. No: 33 22 143 0200 002
Pre-assembled on one side
Copper cable (round)
Cable length: 0.2 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 10p d.e. 10G0,5qmm 20m
Article. No: 09 48 313 18A6 200
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 20 m
Add to Wishlist
Remove from wishlist
Cable assemblies
PPV4 2.0 Signal 20p d.e. 20x0,14qmm 15m
Article. No: 09 48 353 5848 150
Pre-assembled on both sides
Copper cable (round)
Wiring 1:1
Cable length: 15 m
Add to Wishlist
Remove from wishlist
Info
Error occurred while adding to shopping cart.
1
2
Sort by
Part number - ascending
Part number - descending
Relevance
New products
Series - descending
Identification - descending
Element - descending
Specification - descending
Type of cable - descending
Compare remaining products
0
products on compare list
Reset all
Show all
Reset all
Show all
Show 39 products
Compare
0
Sort by
Filters
0
Product Videos
Topics & Trends