Matching Products
Matching Products NEW
Combinables
23
Tools
1
Accessories
14
Spare Part
4
Inserts
88
Frames
1
Part number: 19 20 003 0227
Han A Base Surface Thermoplastic M20
Han A Base Surface Thermoplastic M20

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Surface mounted housing
Size: 3 A
Single locking lever
Top entry
1x M20
Material (hood/housing): Polycarbonate (PC)
RAL 9005 (jet black)
Notes
Compare
Load in configurator
Part number: 19 20 003 0227
Han A Base Surface Thermoplastic M20
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
23
Tools
1
Accessories
14
Spare Part
4
Inserts
88
Frames
1
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han A®
  • Type of hood/housing Surface mounted housing
Version
  • Size 3 A
  • Version Top entry
  • Cable entry 1x M20
  • Locking type Single locking lever
  • Field of application Standard Hoods/housings for industrial applications
  • Pack contents Please order seal screw separately.
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529
    IP44
    IP65 With seal screw
    IP67 With seal screw
  • Type rating acc. to UL 50 / UL 50E
    4
    4X
    12
Material properties
  • Material (hood/housing) Polycarbonate (PC)
  • Colour (hood/housing) RAL 9005 (jet black)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals
    CE
    DNV GL
Commercial data
  • Packaging size 10
  • Net weight 15 g
  • Country of origin Romania
  • European customs tariff number 85389099
  • GTIN 5713140124363
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Chapter Han-Brid®
HARTING Ethernet Cabling
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare