Matching Products
Matching Products NEW
Combinables
10
Accessories
2
Spare Part
2
Inserts
48
Frames
2
Part number: 09 62 824 0301
Han EMC/B 24 Base Panel
Han EMC/B 24 Base Panel

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Bulkhead mounted housing
Internal seal
Size: 24 B
Low construction
Double locking lever
Polycarbonate (PC), Stainless steel
Material (hood/housing): Aluminium die-cast
Uncoated
Unpainted
Material (seal): NBR
Notes
Compare
Load in configurator
Part number: 09 62 824 0301
Han EMC/B 24 Base Panel
Notes
Compare
Load in configurator
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
10
Accessories
2
Spare Part
2
Inserts
48
Frames
2
Product Details
Identification
  • Category Hoods/Housings
  • Series of hoods/housings Han® EMC/B
  • Type of hood/housing Bulkhead mounted housing
  • Description of hood/housing Internal seal
  • Type Low construction
Version
  • Size 24 B
  • Locking type Double locking lever
  • Han-Easy Lock® Yes
  • Field of application Hoods/Housings for higher EMC requirements
Technical characteristics
  • Limiting temperature -40 ... +125 °C
  • Note on the limiting temperature For use as a connector according to IEC 61984.
  • Degree of protection acc. to IEC 60529 IP65
  • Type rating acc. to UL 50 / UL 50E
    4
    12
Material properties
  • Material (hood/housing) Aluminium die-cast
  • Surface (hood/housing) Uncoated
  • Colour (hood/housing) Unpainted
  • Material (seal) NBR
  • Material (locking)
    Polycarbonate (PC)
    Stainless steel
  • Colour (locking) RAL 7037 (dust grey)
  • Material flammability class acc. to UL 94 (locking levers) V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Potassium 1,1,2,2,3,3,4,4,4-nonafluorobutane-1-sulphonate
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
  • CE Yes
  • Approvals DNV GL
Commercial data
  • Packaging size 1
  • Net weight 150 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140074217
  • ETIM EC000437
  • eCl@ss 27440202 Shell for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® Hoods and Housings with metric thread
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare