Matching Products
Matching Products NEW
Combinables
54
Tools
2
Accessories
1
Part number: 09 45 151 1122
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
RJI RJ45 PN plug Cat.5 IDC 4p RAIL

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Cable connector Straight
IDC termination
Contacts: 4
Material: Polyamide (PA)
Degree of protection: IP20
Notes
Compare
Part number: 09 45 151 1122
RJI RJ45 PN plug Cat.5 IDC 4p RAIL
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
54
Tools
2
Accessories
1
Product Details
Identification
  • Category Connectors
  • Series HARTING RJ Industrial®
  • Element Cable connector
  • Specification Straight
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
Technical characteristics
  • Conductor cross-section 0.1 ... 0.32 mm²
  • Conductor cross-section
    AWG 27/7 ... AWG 22/7 Stranded
    AWG 27/1 ... AWG 22/1 Solid
  • Wire outer diameter ‌2 mm
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
  • Relative humidity 95 % Non-condensing (operation)
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529 IP20
  • Cable diameter 4.5 ... 9 mm
Material properties
  • Material (hood/housing) Polyamide (PA)
  • Colour (hood/housing) Black
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances 2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
  • California Proposition 65 substances Yes
  • California Proposition 65 substances Nickel
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications EN 45545-2
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 10 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140059375
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 01
Ethernet Portfolio Guide
HARTING Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare