Matching Products
Matching Products NEW
Combinables
30
Tools
2
Accessories
5
Part number: 09 35 221 0421
Han PP V14 RJ45 Cat5 plug 4p IDC 6.5-9.5
Han PP V14 RJ45 Cat5 plug 4p IDC 6.5-9.5

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Connectors
Connector sets
IDC termination
Rated current: ‌1.75 A
Contacts: 4
Au over Ni Mating side, Sn over Ni Termination side
PushPull
Clamping range: 6.5 ... 9.5 mm
Material: Thermoplastic
Degree of protection: IP65, IP67
Notes
Compare
Part number: 09 35 221 0421
Han PP V14 RJ45 Cat5 plug 4p IDC 6.5-9.5
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
30
Tools
2
Accessories
5
Product Details
Identification
  • Category Connectors
  • Series Han® PushPull (V14)
  • Identification RJ45
  • Element Connector sets
  • Features
    Intuitive locking mechanism
    Field assembly without tools
Version
  • Termination method IDC termination
  • Shielding Fully shielded, 360° shielding contact
  • Number of contacts 4
  • Locking type PushPull
  • Details When installing a PROFINET system, observe the PROFINET installation guideline.
  • Pack contents incl. housing and male insert
Technical characteristics
  • Conductor cross-section
    0.22 ... 0.32 mm² Stranded
    0.26 ... 0.32 mm² Solid
  • Conductor cross-section
    AWG 24/7 ... AWG 22/7 Stranded
    AWG 23/1 ... AWG 22/1 Solid
  • Wire outer diameter ≤ 1.6 mm
  • Rated current ‌ 1.75 A
  • Rated voltage 50 V
  • Transmission characteristics Cat. 5 Class D up to 100 MHz
  • Data rate
    ‌ 10 Mbit/s
    ‌ 100 Mbit/s
  • Limiting temperature -40 ... +70 °C
  • Mating cycles ≥ 750
  • Degree of protection acc. to IEC 60529
    IP65
    IP67
  • Clamping range 6.5 ... 9.5 mm
Material properties
  • Surface (contacts)
    Au over Ni Mating side
    Sn over Ni Termination side
  • Material (hood/housing) Thermoplastic
  • Colour (hood/housing) Black
  • Material (O-ring) NBR
  • Material (cable seal) TPE
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
    Naphthalene
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels R26
Specifications and approvals
  • Specifications
    IEC 61076-3-117 Variant 14 (V14)
    IEC 60603-7 Mating face
    EN 45545-2
  • UL / CSA UL 1977 ECBT2.E235076
  • Approvals DNV GL
  • PROFINET Yes
Commercial data
  • Packaging size 10
  • Net weight 25.42 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140053977
  • ETIM EC002636
  • eCl@ss 27440114 Rectangular connector (for field assembly)
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity - Chapter 02
HARTING Device Connectivity
PushPull Selection Guide
PushPull Device Connectivity
HARTING Ethernet Cabling
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare