Matching Products
Matching Products NEW
Combinables
1
Accessories
1
Spare Part
1
Hoods/Housings
26
Part number: 09 31 006 2611
Han HsB 06 Pos. M Insert Screw 7-12
Han HsB 06 Pos. M Insert Screw 7-12

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Screw termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Rated current: ‌35 A
Size: 32 B
Contacts: 12
Conductor cross-section: 1.5 ... 6 mm²
Copper alloy
Silver plated
Notes
Compare
NEW
Derating tool
Part number: 09 31 006 2611
Han HsB 06 Pos. M Insert Screw 7-12
Notes
Compare
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Combinables
1
Accessories
1
Spare Part
1
Hoods/Housings
26
Product Details
Identification
  • Category Inserts
  • Series Han® HsB
  • Specification Continuing marking
Version
  • Termination method Screw termination
  • Gender Male
  • Size 32 B
  • With wire protection Yes
  • Number of contacts 12
  • PE contact Yes
  • Contact identification 7 ... 12
  • Details You need two inserts for a complete assembly!
Technical characteristics
  • Conductor cross-section 1.5 ... 6 mm²
  • Rated current ‌ 35 A
  • Rated voltage conductor-earth 400 V
  • Rated voltage conductor-conductor 690 V
  • Rated impulse voltage 6 kV
  • Pollution degree 3
  • Rated voltage acc. to UL 600 V
  • Rated voltage acc. to CSA 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance ≤ 1 mΩ
  • Stripping length 11.5 mm
  • Tightening torque
    ‌0.5 Nm Fixing screws M3
    ‌1.2 Nm Contact screw M4
    ‌2 Nm PE screw M5
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material (contacts) Copper alloy
  • Surface (contacts) Silver plated
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant with exemption
  • RoHS exemptions 6(c): Copper alloy containing up to 4 % lead by weight
  • ELV status compliant with exemption
  • China RoHS 50
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Yes
  • REACH SVHC substances Lead
  • ECHA SCIP number 5dbb3851-b94e-4e88-97a1-571845975242
  • California Proposition 65 substances Yes
  • California Proposition 65 substances
    Lead
    Nickel
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
Commercial data
  • Packaging size 1
  • Net weight 84.72 g
  • Country of origin Romania
  • European customs tariff number 85366990
  • GTIN 5713140048881
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Han® HsB
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare