Matching Products
Matching Products NEW
Part number: 09 20 000 9929
Adapter Han 10A - D-Sub 25
Adapter Han 10A - D-Sub 25

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Adapter plate
for 1 x D-Sub
Thermoplastic
Size: 10 A
Adapter for: D-Sub 3
Notes
Compare
Part number: 09 20 000 9929
Adapter Han 10A - D-Sub 25
Notes
Compare
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Product Details
Identification
  • Category Accessories
  • Type of accessory Adapter plate
  • Description of the accessory for 1 x D-Sub
  • Adapter for D-Sub 3
Version
  • Size 10 A
  • Pack contents
    1 adapter
    4 fixing screws for adapter
    2 fixing screws for D-Sub connector
Material properties
  • Material (accessories) Thermoplastic
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Yes
Commercial data
  • Packaging size 2
  • Net weight 9.1 g
  • Country of origin Germany
  • European customs tariff number 85389099
  • GTIN 5713140038219
  • eCl@ss 27440201 Adapter plate industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Further Documents
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
Chapter Accessories for Hoods and Housings / Han® Inserts
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare