Matching Products
Matching Products NEW
Contacts
20
Combinables
5
Tools
2
Accessories
1
Spare Part
1
Hoods/Housings
27
Part number: 09 12 006 3041
Han Q 4/2 M-c
Han Q 4/2 M-c

Image is for illustration purposes only. Please refer to product description.

Properties Overview
Inserts
Crimp termination
Male
Polycarbonate (PC)
RAL 7032 (pebble grey)
Size: Han-Compact®
Contacts: 6
Conductor cross-section: 1.5 ... 6 mm² Power 0.14 ... 2.5 mm² Signal
Notes
Compare
Load in configurator
NEW
Derating tool
Part number: 09 12 006 3041
Han Q 4/2 M-c
Notes
Compare
Load in configurator
NEW
Derating tool
All functionalities, price and availability after sign in.
Add to Wishlist
Matching Products NEW
Contacts
20
Combinables
5
Tools
2
Accessories
1
Spare Part
1
Hoods/Housings
27
Product Details
Identification
  • Category Inserts
  • Series Han® Q
  • Identification 4/2
  • Features Finger safe contacts
Version
  • Termination method Crimp termination
  • Gender Male
  • Size Han-Compact®
  • Number of contacts 6
  • Number of signal contacts 2
  • Number of power contacts 4
  • PE contact Yes
  • Details Please order crimp contacts separately.
Technical characteristics
  • Conductor cross-section
    1.5 ... 6 mm² Power
    0.14 ... 2.5 mm² Signal
  • Rated current (signal) 10 A
  • Rated voltage (signal) 250 V
  • Rated impulse voltage (signal) 4 kV
  • Pollution degree (signal) 3
  • Rated current (power) 40 A
  • Rated voltage (power) 400 V
  • Rated voltage conductor-earth (Power) 690 V
  • Rated impulse voltage (power) 6 kV
  • Pollution degree (power) 3
  • Rated voltage acc. to UL (signal) 250 V
  • Rated voltage acc. to UL (Power) 600 V
  • Rated voltage acc. to CSA (signal) 250 V
  • Rated voltage acc. to CSA (Power) 600 V
  • Insulation resistance >1010 Ω
  • Contact resistance, signal area < 3 mΩ
  • Limiting temperature -40 ... +125 °C
  • Mating cycles ≥ 500
Material properties
  • Material (insert) Polycarbonate (PC)
  • Colour (insert) RAL 7032 (pebble grey)
  • Material flammability class acc. to UL 94 V-0
  • RoHS compliant
  • ELV status compliant
  • China RoHS e
  • REACH Annex XVII substances Not contained
  • REACH ANNEX XIV substances Not contained
  • REACH SVHC substances Not contained
  • California Proposition 65 substances Not contained
  • Fire protection on railway vehicles EN 45545-2 (2020-08)
  • Requirement set with Hazard Levels
    R22 (HL 1-3)
    R23 (HL 1-3)
Specifications and approvals
  • Specifications
    IEC 60664-1
    IEC 61984
  • UL / CSA
    UL 1977 ECBT2.E235076
    CSA-C22.2 No. 182.3 ECBT8.E235076
    UL 2237 PVVA2.E318390
    CSA-C22.2 No. 182.3 PVVA8.E318390
  • Approvals DNV GL
Commercial data
  • Packaging size 10
  • Net weight 21 g
  • Country of origin Germany
  • European customs tariff number 85366990
  • GTIN 5713140017481
  • ETIM EC000438
  • eCl@ss 27440205 Contact insert for industrial connectors
Documentation
Data Sheet

Show information

Download Settings

Show information

Type Sheet

Show information

Download Settings

Show information

Product Declaration

Show information

Download Settings

Show information

Engineering Data
3D CAD Data

Show information

Download Settings

Show information

2D/3D Multi CAD Data

Show information

Download Settings

Show information

Zuken E³.series (2019+)

Show information

Download

Show information

EPLAN Data Portal

Show information

Download

Show information

Instructions
Assembly instructions

Show information

Download Settings

Show information

Further Documents
Fire Protection
Download Settings
Asset Administration Shell

Show information

Download Settings

Show information

Catalogues & Brochures
HARTING Device Connectivity
HARTING Device Connectivity - Chapter 04
Chapter Han® Q
Industrial Connectors Han®
Knowledge
We care for your feedback.
How do you like our redesigned product page?
0
Compare